SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
Performs no operation.
This command can be used to:
None.
| Words | Bits | Field | Value | Description |
|---|---|---|---|---|
| 0 | 7:0 | cmdId | 0x01 | Command ID |
| 15:8 | respSeqNumber | User defined | Optional response sequence number, included in the response header | |
| 31:16 | reserved0 | 0x0000 | Reserved |
| Words | Bits | Field | Value | Description |
|---|---|---|---|---|
| 0 | 7:0 | cmdId | 0x01 | Command ID, copied from the first command parameter word |
| 15:8 | respSeqNumber | User defined | Optional sequence number, copied from the first command parameter word | |
| 23:16 | result | See desc. | Command result (no special result codes for this command) | |
| 31:24 | dataWordCount | 0 | Size of additional response data, in number of 32-bit words |