SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
The IDAU defines a background memory map as follows:
If Address bit 28 (hereafter A[28]) is 0 then the address is attributed Non-Secure Callable (NSC).
NSC attributed addresses are also Secure addresses
If A[28]=1 then the address is attributed Non-Secure (NS).