SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
The ADC peripheral provides 4 interrupt sources, one of which can be configured to publish an event as a generic ADC event. Table 21-5 lists these interrupt sources.
| Index | Name | Description |
|---|---|---|
| 0x2 | HIGHIFG | High threshold compare interrupt flag is set when the MEMRESx result register is higher than the WCHIGH threshold of the window comparator |
| 0x3 | LOWIFG | Low threshold compare interrupt flag is set when the MEMRESx result register is lower than the WCLOW threshold of the window comparator |
| 0x4 | INIFG | In-range comparator interrupt flag is set when the MEMRESx result register is within the range of WCLOW and WCHIGH of the window comparator |
| 0x8 | MEMRESIFG0 | Memory register interrupt flag is set when MEMRES0 is loaded with a new conversion result |
The generic event publisher configuration is managed with the INT_EVENT1 event management registers.