SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
Using Figure 7-3 above for a 1MB device as an example:
The 1MB logical region is considered as a single region and further partitioned into a "CPU" and "HSM" sub-regions.
The CPU sub-region is dedicated to the CPU and can only be accessed by the CPU or the System Bus, while the HSM sub-region is dedicated to the HSM.