SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
If CCFG.permissions.allowDebugPort == FORBID, then the SWD port is disabled altogether at a certain point in boot before invoking either bootloader or application. From this point onwards, not even SWD:CFG-AP or SWD:SEC-AP access points are accessible. Even then, if the SWD connection sequence has been detected by IceMelter, the device enters SACI during boot, and device management commands are available. Debugging is not possible when CCFG.permissions.allowDebugPort == FORBID.