SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
The CC27xx devices have up to 162KB of low-leakage, on-chip SRAM with retention in all power modes except Shutdown. Data can be transferred to and from the SRAM using the micro DMA (μDMA) controller. The ultra-low leakage system static RAM (SRAM) can be used for both the storing data and executing code. System SRAM is always initialized to zeroes upon code execution during boot. The memory can be configured to use parity for soft error mitigation, in which case up to 144KB of SRAM can be used.