SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
The STMPINTRIG and STMPOUTTRIG registers contain STMPWCNT compare values that are used to start the input and output DMA, respectively:
When STMPWCNT equals STMPINTRIG, the input DMA begins storing sample words to memory in the next frame: (STMPINTRIG + 1) % STMPWPER
When STMPWCNT equals STMPOUTTRIG, the output DMA begins outputting sample words from memory in the next frame: (STMPOUTTRIG + 1) % STMPWPER
To avoid false start-up triggers, STMPINTRIG and STMPOUTTRIG must initially be equal to or higher than STMPWPER.
The STMPCTL.IN_RDY and STMPCTL.OUT_RDY status bits are set when the input and output DMA are ready to be started and cleared when DMA start triggers have occurred.