SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
Master or slave node can generate wakeup signal on LIN cluster.
Header alone can be transmitted as wake up signal.
When TXBRK bit is set in LIN mode, break field alone is transmitted (13-bittimes of value 0).
Configured baud rate shall be used for break field transmission.
TXBRK bit shall be auto cleared at the end of break field transmission
Expected software sequence for LIN master:
Set LIN mode, configure baud rate
Set TXBRK for wakeup signal generation
Once TXBRK is auto cleared, SW can set TXBRKSYNC
This starts break/synch sequence in hardware
After setting TXBRKSYNC, SW can write PID into TXFIFO
Once synch field is transmitted out, hardware clears TXBRKSYNC bit and starts transmitting PID from TXFIFO