SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
Faults can occur on instruction fetches, instruction execution, and data accesses. When a fault occurs, information about the cause of the fault is recorded in various registers, according to the type of fault. Faults are a subset of the exceptions.
Faults are generated by:
A bus error on:
An instruction fetches or a vector table load
A data access
An internally detected error, such as an undefined instruction
Attempting to execute an instruction from a memory region marked as Execute Never (XN)
A privilege violation or an attempt to access an unmanaged region, causing an MPU fault
A security violation