SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
Get the 128-bit die ID from FCFG, which identifies uniquely the die on the wafer.
The die ID is fetched from Fcfg.deviceInfo.dieId.
None.
| Words | Bits | Field | Value | Description |
|---|---|---|---|---|
| 0 | 7:0 | cmdId | 0x03 | Command ID |
| 15:8 | respSeqNumber | User defined | Optional response sequence number, included in the response header | |
| 31:16 | reserved0 | 0x0000 | Reserved |
| Words | Bits | Field | Value | Description |
|---|---|---|---|---|
| 0 | 7:0 | cmdId | 0x03 | Command ID, copied from the first command parameter word |
| 15:8 | respSeqNumber | User defined | Optional sequence number, copied from the first command parameter word | |
| 23:16 | result | - | Command result (no special result codes for this command) | |
| 31:24 | dataWordCount | 4 | Size of additional response data, in number of 32-bit words | |
| 4:1 | 31:0 | dieId | Fcfg.deviceInfo.dieId |
The die ID, as 4 x 32-bit words:
|