SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
This VDDIO supply powers the split rail IO supply for some GPIOs.
VDDIO split rail I/O supply enables using a different I/O supply rail compared to the main VDDS supply rail. This enables applications to interface with other system components at a different voltage level compared to the main VDDS power supply level. GPIOs supplied by VDDIO and VDDS supplies are listed in orange and blue, respectively, in Figure 6.1 RHA Pinout in the data sheet. The voltage rails supplied on VDDS and VDDIO pins can ramp up and down in any order, independent of each other, and any combination of VDDS and VDDIO supplies being unpowered can be supported indefinitely. This simplifies the system-level power supply design, where it is not needed to control the availability or ramp up or down the sequence of these supplies at the VDDIO and VDDS pins.