SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
The internal OTP controller allows the HSM to store the secure assets on the OTP emulated region of the flash. The controller ensures the confidentiality of the asset by delivering the data directly to the flash.
For each OTP transaction, the controller generates an interrupt to the CPU requesting exclusive access to the shared flash controller. This ensures that the OTP operation doesn't interfere with the normal software operation of the user application.