SLYY234 December 2024 AMC0106M05 , AMC0106M25 , AMC0136 , AMC0311D , AMC0311S , AMC0386 , AMC0386-Q1 , AMC1100 , AMC1106M05 , AMC1200 , AMC1200-Q1 , AMC1202 , AMC1203 , AMC1204 , AMC1211-Q1 , AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1302-Q1 , AMC1303M2510 , AMC1304L25 , AMC1304M25 , AMC1305M25 , AMC1305M25-Q1 , AMC1306M05 , AMC1306M25 , AMC1311 , AMC1311-Q1 , AMC131M03 , AMC1336 , AMC1336-Q1 , AMC1350 , AMC1350-Q1 , AMC23C12 , AMC3301 , AMC3330 , AMC3330-Q1
As high voltage automotive and industrial designs evolve, the need for precise, safe, and power-efficient galvanically isolated voltage sensing designs intensify. The AMC038x product family is a group of isolated amplifiers and modulators with increased accuracy, enhanced integration, and greater functionality that can meet these requirements. Designed with integrated high voltage (HV) resistors, these devices are a significantly reduced design size contrasted to the conventional design using an external resistive divider. External high voltage resistive dividers can be large and costly to step the voltage down to a 1V or 2V level. Furthermore, the integrated resistors have very low temperature and lifetime drift in comparison to discrete resistors. This allows the AMC038x products to achieve better than 1% accuracy over temperature and lifetime without the need for calibration.