SLYY234 December 2024 AMC0106M05 , AMC0106M25 , AMC0136 , AMC0311D , AMC0311S , AMC0386 , AMC0386-Q1 , AMC1100 , AMC1106M05 , AMC1200 , AMC1200-Q1 , AMC1202 , AMC1203 , AMC1204 , AMC1211-Q1 , AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1302-Q1 , AMC1303M2510 , AMC1304L25 , AMC1304M25 , AMC1305M25 , AMC1305M25-Q1 , AMC1306M05 , AMC1306M25 , AMC1311 , AMC1311-Q1 , AMC131M03 , AMC1336 , AMC1336-Q1 , AMC1350 , AMC1350-Q1 , AMC23C12 , AMC3301 , AMC3330 , AMC3330-Q1
This chapter provides the design considerations of current sensors used in the DC link for AC/DC converter.
Current sensors in the DC link are not mandatory for the basic functionality of the power conversion but sensors can be used for implementing features such as power measurement, protection and feedforwards for the voltage loop.
Sensing in the DC-link can be placed in point C or point D, before and after the DC-link capacitors used for PWM ripple frequency filtering and energy storage (Figure 76), respectively.
Offset, bandwidth, accuracy, and latency of current sensors are discussed at a system level base with the goal of determining the minimum requirements for each of the desired additional functions. Not all scenarios are discussed for both points C and D as many cases turned out to be a repetition, only the worst-case scenarios were analyzed to determine current sensor requirements. Details about each analysis follows: