SLYY234 December   2024 AMC0106M05 , AMC0106M25 , AMC0136 , AMC0311D , AMC0311S , AMC0386 , AMC0386-Q1 , AMC1100 , AMC1106M05 , AMC1200 , AMC1200-Q1 , AMC1202 , AMC1203 , AMC1204 , AMC1211-Q1 , AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1302-Q1 , AMC1303M2510 , AMC1304L25 , AMC1304M25 , AMC1305M25 , AMC1305M25-Q1 , AMC1306M05 , AMC1306M25 , AMC1311 , AMC1311-Q1 , AMC131M03 , AMC1336 , AMC1336-Q1 , AMC1350 , AMC1350-Q1 , AMC23C12 , AMC3301 , AMC3330 , AMC3330-Q1

 

  1.   1
  2.   Introduction
  3.   Introduction to Isolated Signal Chain
    1.     Comparing Isolated Amplifiers and Isolated Modulators
      1.      Abstract
      2.      Introduction to Isolated Amplifiers
      3.      Introduction to Isolated Modulators
      4.      Performance Comparison Between Isolated Amplifiers and Isolated Modulators
      5.      Isolated Modulators in Traction Inverters
      6.      Isolated Amplifier and Modulator Recommendations
      7.      Conclusion
    2.     TI’s First Isolated Amplifiers With Ultra-Wide Creepage and Clearance
      1.      Application Brief
  4.   Selection Trees
  5.   Current Sensing
    1.     Shunt Resistor Selection for Isolated Data Converters
      1.      17
    2.     Design considerations for isolated current sensing
      1.      19
      2.      Conclusion
      3.      References
      4.      Related Websites
    3.     Isolated Current-Sensing Circuit With ±50-mV Input and Single-Ended Output
      1.      24
    4.     Isolated Current-Sensing Circuit With ±50-mV Input and Differential Output
      1.      26
    5.     Isolated Current-Sensing Circuit With ±250-mV Input Range and Single-Ended Output Voltage
      1.      Design Goals
      2.      Design Description
      3.      Design Notes
      4.      Design Steps
      5.      Design Simulations
      6.      DC Simulation Results
      7.      Closed-Loop AC Simulation Results
      8.      Transient Simulation Results
      9.      Design References
      10.      Design Featured Isolated Amplifier
      11.      Design Alternate Isolated Amplifier
    6.     Isolated current-measurement circuit with ±250-mV input and differential output
      1.      Design Goals
      2.      Design Description
      3.      Design Notes
      4.      Design Steps
      5.      Design Simulations
      6.      DC Simulation Results
      7.      Closed Loop AC Simulation Results
      8.      Transient Simulation Results
      9.      Design References
      10.      Design Featured Op Amp
      11.      Design Alternate Op Amp
    7.     Isolated Overcurrent Protection Circuit
      1.      52
    8.     Interfacing a Differential-Output (Isolated) Amp to a Single-Ended Input ADC
      1.      54
    9.     Utilizing AMC3311 to Power AMC23C11 for Isolated Sensing and Fault Detection
      1.      Application Brief
    10.     Isolated Current-Sensing Circuit With Front-End Gain Stage
      1.      58
    11.     Accuracy Comparison of Isolated Shunt and Closed-Loop Current Sensing
      1.      60
  6.   Voltage Sensing
    1.     Maximizing Power Conversion and Motor Control Efficiency With Isolated Voltage Sensing
      1.      63
      2.      Solutions for high-voltage sensing
      3.      Integrated resistor devices
      4.      Single-ended output devices
      5.      Integrated isolated voltage-sensing use cases
      6.      Conclusion
      7.      Additional resources
    2.     Increased Accuracy and Performance with Integrated High Voltage Resistor Isolated Amplifiers and Modulators
      1.      Abstract
      2.      Introduction
      3.      High Voltage Resistor Isolated Amplifiers and Modulators Advantages
        1.       Space Savings
        2.       Improved Temperature and Lifetime Drift of Integrated HV Resistors
        3.       Accuracy Results
        4.       Fully Integrated Resistors vs. Additional External Resistor Example
        5.       Device Selection Tree and AC/DC Common Use Cases
      4.      Summary
      5.      References
    3.     Isolated Amplifiers With Differential, Single-Ended Fixed Gain and Ratiometric Outputs for Voltage Sensing Applications
      1.      Abstract
      2.      Introduction
      3.      Overview of Differential, Single-Ended Fixed Gain and Ratiometric Outputs
        1.       Isolated Amplifiers with Differential Output
        2.       Isolated Amplifiers With Single-Ended, Fixed-Gain Output
        3.       Isolated Amplifiers With Single-Ended, Ratiometric Output
      4.      Application Examples
        1.       Product Selection Tree
      5.      Summary
      6.      References
    4.     Isolated Voltage-Measurement Circuit With ±250-mV Input and Differential Output
      1.      93
    5.     Split-Tap Connection for Line-to-Line Isolated Voltage Measurement Using AMC3330
      1.      95
    6.     ±12V Voltage Sensing Circuit With an Isolated Amplifier and Pseudo-Differential Input SAR ADC
      1.      97
    7.     ±12-V voltage sensing circuit with an isolated amplifier and differential input SAR ADC
      1.      99
    8.     Isolated Undervoltage and Overvoltage Detection Circuit
      1.      101
    9.     Isolated Zero-Cross Detection Circuit
      1.      103
    10.     ±480V Isolated Voltage-Sensing Circuit With Differential Output
      1.      105
  7.   EMI Performance
    1.     Best in Class Radiated Emissions EMI Performance with Isolated Amplifiers
      1.      Best in Class Radiated Emissions EMI Performance with Isolated Amplifiers
      2.      Introduction
      3.      Current Generation of Texas Instruments Isolated Amplifiers Radiated Emissions Performance
      4.      Previous Generations of Texas Instruments Isolated Amplifiers Radiated Emissions Performance
      5.      Conclusion
      6.      References
    2.     Best Practices to Attenuate AMC3301 Family Radiated Emissions EMI
      1.      Abstract
      2.      Introduction
      3.      Effects of Input Connections on AMC3301 Family Radiated Emissions
      4.      Attenuating AMC3301 Family Radiated Emissions
        1.       Ferrite Beads and Common Mode Chokes
        2.       PCB Schematics and Layout Best Practices for AMC3301 Family
      5.      Using Multiple AMC3301 Devices
        1.       Device Orientation
        2.       PCB Layout Best Practices for Multiple AMC3301
      6.      Conclusion
      7.      AMC3301 Family Table
  8.   End Equipment
    1.     Comparing Shunt- and Hall-Based Isolated Current-Sensing Solutions in HEV/EV
      1.      128
    2.     Design Considerations for Current Sensing in DC EV Charging Applications
      1.      Abstract
      2.      Introduction
        1.       DC Charging Station for Electric Vehicles
        2.       Current-Sensing Technology Selection and Equivalent Model
          1.        Sensing of the Current With Shunt-Based Solution
          2.        Equivalent Model of the Sensing Technology
      3.      Current Sensing in AC/DC Converters
        1.       Basic Hardware and Control Description of AC/DC
          1.        AC Current Control Loops
          2.        DC Voltage Control Loop
        2.       Point A and B – AC/DC AC Phase-Current Sensing
          1.        Impact of Bandwidth
            1.         Steady State Analysis: Fundamental and Zero Crossing Currents
            2.         Transient Analysis: Step Power and Voltage Sag Response
          2.        Impact of Latency
            1.         Fault Analysis: Grid Short-Circuit
          3.        Impact of Gain Error
            1.         Power Disturbance in AC/DC Caused by Gain Error
            2.         AC/DC Response to Power Disturbance Caused by Gain Error
          4.        Impact of Offset
        3.       Point C and D – AC/DC DC Link Current Sensing
          1.        Impact of Bandwidth on Feedforward Performance
          2.        Impact of Latency on Power Switch Protection
          3.        Impact of Gain Error on Power Measurement
            1.         Transient Analysis: Feedforward in Point D
          4.        Impact of Offset
        4.       Summary of Positives and Negatives at Point A, B, C1/2 and D1/2 and Product Suggestions
      4.      Current Sensing in DC/DC Converters
        1.       Basic Operation Principle of Isolated DC/DC Converter With Phase-Shift Control
        2.       Point E, F - DC/DC Current Sensing
          1.        Impact of Bandwidth
          2.        Impact of Gain Error
          3.        Impact of Offset Error
        3.       Point G - DC/DC Tank Current Sensing
        4.       Summary of Sensing Points E, F, and G and Product Suggestions
      5.      Conclusion
      6.      References
    3.     Using isolated comparators for fault detection in electric motor drives
      1.      Introduction
      2.      Introduction to electric motor drives
      3.      Understanding fault events in electric motor drives
      4.      Achieving reliable detection and protection in electric motor drives
      5.      Use case No. 1: Bidirectional in-phase overcurrent detection
      6.      Use case No. 2: DC+ overcurrent detection
      7.      Use case No. 3: DC– overcurrent or short-circuit detection
      8.      Use case No. 4: DC-link (DC+ to DC–) overvoltage and undervoltage detection
      9.      Use case No. 5: IGBT module overtemperature detection
    4.     Discrete DESAT for Opto-Compatible Isolated Gate Driver UCC23513 in Motor Drives
      1.      Abstract
      2.      Introduction
      3.      System Challenge on Isolated Gate Drivers With Integrated DESAT
      4.      System Approach With UCC23513 and AMC23C11
        1.       System Overview and Key Specification
        2.       Schematic Design
          1.        Circuit Schematic
          2.        Configure VCE(DESAT) Threshold and DESAT Bias Current
          3.        DESAT Blanking Time
          4.        DESAT Deglitch Filter
        3.       Reference PCB Layout
      5.      Simulation and Test Results
        1.       Simulation Circuit and Results
          1.        Simulation Circuit
          2.        Simulation Results
        2.       Test Results With 3-Phase IGBT Inverter
          1.        Brake IGBT Test
          2.        Test Results on a 3-Phase Inverter With Phase to Phase Short
      6.      Summary
      7.      References
    5.     Isolated voltage sensing in AC motor drives
      1.      Introduction
      2.      Conclusion
      3.      References
    6.     Achieving High-Performance Isolated Current and Voltage Sensing in Server PSUs
      1.      Application Brief
  9.   Additional Reference Designs/Circuits
    1.     Designing a Bootstrap Charge-Pump Power Supply for an Isolated Amplifier
      1.      Abstract
      2.      Introduction
      3.      Bootstrap Power Supply Design
        1.       Selection of Charge Pump Capacitor
        2.       Simulation in TINA-TI
        3.       Hardware Test with AMC1311-Q1
      4.      Summary
      5.      Reference
    2.     Clock Edge Delay Compensation With Isolated Modulators Digital Interface to MCUs
      1.      Abstract
      2.      Introduction
      3.      Design Challenge With Digital Interface Timing Specifications
      4.      Design Approach With Clock Edge Delay Compensation
        1.       Clock Signal Compensation With Software Configurable Phase Delay
        2.       Clock Signal Compensation With Hardware Configurable Phase Delay
        3.       Clock Signal Compensation by Clock Return
        4.       Clock Signal Compensation by Clock Inversion at the MCU
      5.      Test and Validation
        1.       Test Equipment and Software
        2.       Testing of Clock Signal Compensation With Software Configurable Phase Delay
          1.        Test Setup
          2.        Test Measurement Results
        3.       Testing of Clock Signal Compensation by Clock Inversion at MCU
          1.        Test Setup
          2.        Test Measurement Results
            1.         Test Result – No Clock Inversion of Clock Input at GPIO123
            2.         Test Result – Clock Inversion of Clock Input at GPIO123
        4.       Digital Interface Timing Validation by Calculation Tool
          1.        Digital Interface With No Compensation Method
          2.        Commonly Used Method - Reduction of the Clock Frequency
          3.        Clock Edge Compensation With Software Configurable Phase Delay
      6.      Conclusion
      7.      References
    3.     Utilizing AMC3311 to Power AMC23C11 for Isolated Sensing and Fault Detection
      1.      Application Brief

Introduction

A low-ohmic, precise, in-line resistor is known as a shunt resistor. In high-voltage automotive and industrial applications such as Hybrid, electric and powertrain systems, EV charging infrastructure, Motor drives, and shunt resistors are often paired with an isolated data converter to measure a current whose magnitude drives the feedback algorithm of a control loop while protecting the digital circuitry from the high-voltage circuit performing a function. Texas Instruments has an extensive portfolio of isolated amplifiers, isolated ADCs, and isolated comparators featuring a capacitive isolation barrier to help customers address isolated data conversion needs. Texas Instruments’ capacitive isolation barrier often allows for over 100 years of operation. For more information on TI's capacitive isolation barrier, see the Isolation link.

As the Accuracy Comparison of Isolated Shunt and Closed-Loop Current Sensing Application Brief shows, shunt-based current sensing allows for industry-leading accuracy, immunity to magnetic interference, long-term stability, high linearity, low offset drift, scalability to multiple projects, and a reduced price. Shunts can be chassis mounted, surface mounted, or leaded for through-hole connections to the printed circuit board (PCB). Many shunt resistors are available to choose from and selecting the correct shunt resistor for a given application is not always straightforward. This application brief discusses shunt resistors that are often used for isolated current sensing and the associated tradeoffs.

Calculating Resistance and Power Dissipation Requirements

To select a shunt resistor, the first step is to calculate the required resistance and power-dissipation rating based on the continuous and maximum current magnitudes and the linear full-scale input voltage range of the isolated data converter as discussed in the Design considerations for isolated current sensing article. However, care must be taken to maintain that the shunt resistors maximum temperature does not exceed the rating listed in the data sheet due to self-heating. Under normal conditions, shunt resistors cannot operate continuously beyond two-thirds of the rated current, assuming that the design allows for adequate heat dissipation. Heat dissipation techniques vary by application and can be accomplished in multiple ways: an increased weight or size of the current carrying PCB trace or primary conductor, heat sinks, or fans for forced air cooling. If the application does not allow for adequate heat dissipation, then the shunt resistor is not necessarily able to operate beyond as low as one-fourth rated current. Beyond this current, further decreasing the resistance or increasing the power dissipation rating of the selected shunt resistor can be necessary.

For surface mount resistors, roughly 90% of the self-generated heat is dissipated by conduction to the PCB trace. Figure 11 demonstrates that increasing the size of the current carrying PCB trace is an effective heat dissipation technique. The simulated thermal performance of surface mounted, metal element, 1mΩ, 2512 (5W) and 3920 (8W) package shunt resistors are shown with natural and forced air cooling. The results are presented as Shunt Rated Current (%) vs PCB Size (mm2); where the maximum temperature of the selected shunt resistor (170°C) was reached.

 Shunt Rated Current vs PCB
          Size Figure 11 Shunt Rated Current vs PCB Size

To verify the performance of the shunt resistor in an application, measure the terminal temperature of the shunt resistor during maximum nominal operation and consult the power derating curve in the data sheet of the shunt resistor to verify that operation is within the specified range. This practice not only maintains that the resistive material does not exceed the specified maximum temperature, but also that the specified temperature drift coefficient is valid.

When calculating expected output voltage and power dissipation, consider transient and short-circuit current magnitudes. The short-term overload power dissipation specification of the shunt resistor, as specified in the data sheet, must not be violated because there is risk of permanently altering the physical properties of the shunt resistor or creating an open circuit. Additionally, verify that the isolated data converter absolute maximum input voltage specification is not violated for either condition as shown in the Absolute Maximum Ratings table of the data sheet. The input pins of isolated data converters from Texas Instruments are typically rated to withstand voltages between –6V and up to the high-side supply voltage +500mV with respect to the high-side ground without risk of being damaged.

Mounting, Construction, and Material Types

Once an approximate resistance and power dissipation requirement is calculated, additional selection criteria must be considered as summarized in Table 4.

Table 4 Shunt Selection Summary
Technology Metal Element Metal Foil Metal Element Wire-Wound
Installation Method Surface Mount Surface Mount Chassis Mount Chassis Mount or Leaded
Resistance Range (Ω) 0.1m – 1 0.5m – 0.7 25µ – 0.1 R > 5m
Wattage Range (W) 1/16 – 20 1/80 – 10 ¼ – 100 ½ – 1k
Tolerance Range (%) 0.1 – 5 0.01 – 10 0.1 – 1 0.1 – 10
Drift Range (ppm/C°) 15 – 750 0.2 – 1k 20 – 100 20 – 400
Pulse Capability (C°) Up to 275 Up to 225 Up to 175 275+
Cost + ++ +++ +++/+

Surface mount, metal element shunt resistors are the most popular choice for isolated current sensing because these offer low resistances, high wattage capability, fair initial accuracy, and low cost. Shunt resistor series such as CSS2H from Bourns® and WSLP from Vishay® are well equipped for isolated current sensing. Applications requiring a higher initial accuracy, or lower drift over temperature than what metal element can provide, can consider metal foil such as FC4L from Ohmite®; however, power dissipation ratings are typically lower and the cost is higher compared to the metal element. Layout considerations for surface mount resistors include placement close to the isolated data converter with short and evenly matched sensing connections to the inputs as explained in this Current Sense Amplifiers Shunt Resistor Layout video from TI precision labs. Additionally, take care when designing the PCB pads for surface mount resistors with low resistance (< 500µΩ) as discussed in this TI E2E™ blog. Lastly, verify establishment of the correct soldering reflow process when working with the PCB manufacturer because incorrect installation can lead to a high initial error due to solder contact resistance on the pads, imbalanced heat dissipation during operation, or an open circuit.

Chassis mounted resistors are often used in applications that require high currents since these resistors allow for in-line conductor installation and do not dissipate the self-generated heat to the PCB. Metal element chassis mounted resistors allow for resistances as low as 25µΩ and wattage up to 100W, whereas chassis mounted wire-wound resistors have exceptional pulse-power capability. When installing, take special care to not over- or under-torque bolts, rivets, or crimp joints of the primary connections because additional resistance can be added to the primary conductor line resulting in unnecessary or imbalanced power dissipation and analog errors. Consult the chassis mount resistor manufacturer for additional guidance.

For applications that require the highest accuracy, consider four terminal shunt resistors with differential sensing connections independent of the primary current carrying leads (Kelvin connections). Kelvin connections offer higher accuracy compared to two terminal shunts due to reduced temperature drift in the sensing element leads; however, cost is typically higher and there is additional risk because improper installation allows for the primary current to flow through the sensing connections, potentially damaging the isolated data converter. Temperature measurements local to the shunt resistor can also be made to periodically update a calibration table because most shunt resistors offer a relatively predictable change in resistance over temperature allowing for exceptional accuracy in spite of changes in ambient temperature or self-heating due to power dissipation.

Conclusion

Pairing the correct shunt resistor with an isolated amplifier, isolated ADC, or isolated comparator from TI, can achieve a measurement that features industry leading accuracy, immunity to magnetic interference, long-term stability, high linearity, low drift, scalability to multiple projects, and low price.