SLYY234 December 2024 AMC0106M05 , AMC0106M25 , AMC0136 , AMC0311D , AMC0311S , AMC0386 , AMC0386-Q1 , AMC1100 , AMC1106M05 , AMC1200 , AMC1200-Q1 , AMC1202 , AMC1203 , AMC1204 , AMC1211-Q1 , AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1302-Q1 , AMC1303M2510 , AMC1304L25 , AMC1304M25 , AMC1305M25 , AMC1305M25-Q1 , AMC1306M05 , AMC1306M25 , AMC1311 , AMC1311-Q1 , AMC131M03 , AMC1336 , AMC1336-Q1 , AMC1350 , AMC1350-Q1 , AMC23C12 , AMC3301 , AMC3330 , AMC3330-Q1
Power switches are the most sensitive components that can be damaged by overload or overcurrent. The close proximity of power switches allows faster fault detection, leading to have sensing in B and C vitally important. For point B, the high-side power supply of the isolated amplifier can be shared with the high-side gate driver supply and fast overcurrent (OC) detection is possible. The current sensing at point B needs to be able to handle high Common Mode Transient Immunity (CMTI) and this measurement can get affected by noise during power-stage switching, in particular when GaN or SiC designs are adopted. The precise reactive power control is the best possible at point A, where the measurement is behind the filter far away from switching noise. The drawback is the requirement of an isolated power supply at point A. Only slow OC detection is possible. Table 12 summarizes the pros and cons of the various current-sensing points. Table 13 summarizes requirements and provides an excellent choice of products for each point.
| A | B | C1 | D1 | C2 | D2 | |
|---|---|---|---|---|---|---|
| Accurate power regulation | (+)(1) | (–) | (+) | (+) | (++) | (++) |
| Feedforward loop | N/A | N/A | (–) | (–) | (+) | (+) |
| Fault protection | (–) | (++) | (++) | (+) | (–) | (–) |
| Sharing of power supply | (–) | (+) | (+) | (–)(2) | (+) | (–)(2) |
| I-Sensing Point | Primary Applications | Iso-Supply Voltage | Minimum Bandwidth | Maximum Latency | Requested CMTI | Minimum Accuracy(1) | TI Products (ISO-)AMP| ISO-ΔΣ |
|---|---|---|---|---|---|---|---|
| A | Able to adjust precisely reactive power | Floating needed (ISO-VDD1) | > 102 kHz | - | Low | < 3.7 % | AMC3302| AMC3306M05 |
| B | Overcurrent protection and control | From upper gate driver | > 102 kHz | < 3.5 µs | High | < 3.7 % | AMC1302 | AMC1306M05 | AMC23Cxx |
| C1 | Current in neg branch and fault detection | From lower gate driver | - | < 1.5 µs | Low | <1 % | AMC1302 |AMC1306M05 |
| D1 | Current in positive branch and fault detection | Floating above VDC+ needed | - | < 1.5 µs | Low | <1 % | AMC3306M05 |
| C2 | Current in neg branch and fault detection | From lower Gate Driver | > 6 kHz | - | Low | <1 % | AMC1302| AMC1306M05|AMC3302 |
| D2 | Current in positive branch and fault protection | Floating above VDC+ needed | > 6 kHz | - | Low | <1 % | AMC3302| AMC3306M05| AMC23Cxx| AMC22Cxx |