SLYY234 December 2024 AMC0106M05 , AMC0106M25 , AMC0136 , AMC0311D , AMC0311S , AMC0386 , AMC0386-Q1 , AMC1100 , AMC1106M05 , AMC1200 , AMC1200-Q1 , AMC1202 , AMC1203 , AMC1204 , AMC1211-Q1 , AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1302-Q1 , AMC1303M2510 , AMC1304L25 , AMC1304M25 , AMC1305M25 , AMC1305M25-Q1 , AMC1306M05 , AMC1306M25 , AMC1311 , AMC1311-Q1 , AMC131M03 , AMC1336 , AMC1336-Q1 , AMC1350 , AMC1350-Q1 , AMC23C12 , AMC3301 , AMC3330 , AMC3330-Q1
Isolated Delta-Sigma Modulators are commonly used for shunt-based phase current sensing in servo drives and robotics applications as accurate and low latency isolated phase current sensing has a significant impact on the performance of three-phase inverters. Delta-Sigma modulators provide a digital bit stream with either LVDS or CMOS interface to an MCU that allows for exceptional noise immunity, high precision, and low latency phase current measurement. For additional information on isolated modulators, please see Comparing Isolated Amplifiers and Isolated Modulators, application note.
Often the shunts and the isolated Delta-Sigma modulators are placed on the power stage printed circuit board (PCB), while the MCU is placed on a separate control board PCB, as shown in figure 1. Proper routing schemes on the PCBs and the interface connector are crucial for digital signal integrity. Best practices for clock and data line routing and termination are discussed in Better Signal Integrity w/ Isolated Delta-Sig. Modulators in Motor Drives (ti.com), application report.
There can be further design challenges to meet the timing between the modulator clock edge and the digital bitstream, especially when the signal traces are quite long, additional buffers and level translators are used. Then an additional propagation delay of the modulator clock and bitstream signal can even force designers to reduce the modulator clock from the maximum 21 MHz (AMC1306) to e.g. 15 MHz to meet the timing between clock edge and bitstream data at the MCU. Due to that the overall phase current measurement latency increases reverse proportional to the selected modulator clock. For example, a typically used Sinc3 decimation filter with an oversampling ratio of 64 has a measurement latency (propagation delay) of 4.8us at 20 MHz modulator clock, while the latency increases to 6.4us when only a 15 MHz modulator clock can be used.
The following sections of this document provide an overview of digital timing compensation methods to overcome this design challenge and show that designing with an isolated modulator offers not only the highest precision measurement but also the easiest.