SLYY234 December 2024 AMC0106M05 , AMC0106M25 , AMC0136 , AMC0311D , AMC0311S , AMC0386 , AMC0386-Q1 , AMC1100 , AMC1106M05 , AMC1200 , AMC1200-Q1 , AMC1202 , AMC1203 , AMC1204 , AMC1211-Q1 , AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1302-Q1 , AMC1303M2510 , AMC1304L25 , AMC1304M25 , AMC1305M25 , AMC1305M25-Q1 , AMC1306M05 , AMC1306M25 , AMC1311 , AMC1311-Q1 , AMC131M03 , AMC1336 , AMC1336-Q1 , AMC1350 , AMC1350-Q1 , AMC23C12 , AMC3301 , AMC3330 , AMC3330-Q1
Table 14 summarizes the positives and negatives of current sensing points at E, F, and G. Fault protection needs to be handled with smart gate drivers, the current sensors cannot detect fast enough. A significant power loss improvement can be achieved by using the new ZCD shown in Figure 102.
| E | F | G | |
|---|---|---|---|
| Accurate current output regulation | (+) | (+) | (–) |
| Overcurrent fault protection | (–) | (–) | (+) |
| Power supply easy | (+) | (–)(1) | (–) |
| ZCD | N/A | N/A | (+) |
| I-Sensing Point | Comments, Challenge | Iso-Supply Voltage | Minimum Bandwidth | Maximum Latency | CMTI | Minimum Accuracy | Products (ISO-)AMP | ISO-ADC |
|---|---|---|---|---|---|---|---|
| E | Current in negative branch and fault detection |
From lower Gate Driver |
> 10 kHz | – | Low | < 1% | AMC1302 AMC1306M05 |
| F | Current in positive branch and fault detection |
Floating above OUT+ needed |
> 10 kHz | – | Low | < 1% | AMC3302AMC3306M05 |
| G | For ZCD |
From upper Gate Driver |
> 1 MHz | < 200 ns | High | – |