SLYY234 December 2024 AMC0106M05 , AMC0106M25 , AMC0136 , AMC0311D , AMC0311S , AMC0386 , AMC0386-Q1 , AMC1100 , AMC1106M05 , AMC1200 , AMC1200-Q1 , AMC1202 , AMC1203 , AMC1204 , AMC1211-Q1 , AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1302-Q1 , AMC1303M2510 , AMC1304L25 , AMC1304M25 , AMC1305M25 , AMC1305M25-Q1 , AMC1306M05 , AMC1306M25 , AMC1311 , AMC1311-Q1 , AMC131M03 , AMC1336 , AMC1336-Q1 , AMC1350 , AMC1350-Q1 , AMC23C12 , AMC3301 , AMC3330 , AMC3330-Q1
Isolated Delta-Sigma modulators such as AMC1306M25 with high-speed digital interface are commonly used for accurate, low latency and high noise immunity shunt-based phase current sensing in servo drives and robotics applications. Especially at higher clock frequencies, proper routing, termination, and compliance with the corresponding MCU’s setup and hold timings are critical for a reliable operation. A commonly used method and compromise to meet the MCU timing requirements is to reduce the modulator clock frequency, which also reduces the data output rate. This application note shows more designed for clock edge compensation methods to meet the setup and hold timing requirements up to the maximum clock rate of the modulator. This enables the system to operate at maximum data rate. The application note outlines options for clock edge compensation and shows example measurements with TI’s isolated modulators AMC130x connected to C2000™ and Sitara™ MCUs. In addition, a calculation tool is provided to validate the digital interface timing.