SLYY234 December 2024 AMC0106M05 , AMC0106M25 , AMC0136 , AMC0311D , AMC0311S , AMC0386 , AMC0386-Q1 , AMC1100 , AMC1106M05 , AMC1200 , AMC1200-Q1 , AMC1202 , AMC1203 , AMC1204 , AMC1211-Q1 , AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1302-Q1 , AMC1303M2510 , AMC1304L25 , AMC1304M25 , AMC1305M25 , AMC1305M25-Q1 , AMC1306M05 , AMC1306M25 , AMC1311 , AMC1311-Q1 , AMC131M03 , AMC1336 , AMC1336-Q1 , AMC1350 , AMC1350-Q1 , AMC23C12 , AMC3301 , AMC3330 , AMC3330-Q1
R17 and C11 form a deglitch filter for the nDESAT output signal with a time constant:
When a TTL logic IC with a minimum low-level input of 0.8 V is followed, the deglitch time is merely 0.2 μs:
Consider the isolated comparator's internal resistance on the OUT pin is in series with R17, the tested deglitch time is about 340 ns to 380 ns in this design. Refer to test results in section 4 for details.