SLYY234 December 2024 AMC0106M05 , AMC0106M25 , AMC0136 , AMC0311D , AMC0311S , AMC0386 , AMC0386-Q1 , AMC1100 , AMC1106M05 , AMC1200 , AMC1200-Q1 , AMC1202 , AMC1203 , AMC1204 , AMC1211-Q1 , AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1302-Q1 , AMC1303M2510 , AMC1304L25 , AMC1304M25 , AMC1305M25 , AMC1305M25-Q1 , AMC1306M05 , AMC1306M25 , AMC1311 , AMC1311-Q1 , AMC131M03 , AMC1336 , AMC1336-Q1 , AMC1350 , AMC1350-Q1 , AMC23C12 , AMC3301 , AMC3330 , AMC3330-Q1
The content discussed in this application note is applicable to all isolated amplifiers and isolated converters with integrated DC/DC converter in the AMC3301 family, listed in Table 9.
| Device | Type | Description |
|---|---|---|
| AMC3301 | Reinforced Isolated Amplifier | Current Sensing, ±250-mV Input |
| AMC3301-Q1 | Reinforced Isolated Amplifier | Current Sensing, ±250-mV Input, Automotive |
| AMC3302 | Reinforced Isolated Amplifier | Current Sensing, ±50-mV Input |
| AMC3302-Q1 | Reinforced Isolated Amplifier | Current Sensing, ±50-mV Input, Automotive |
| AMC3330 | Reinforced Isolated Amplifier | Voltage Sensing, ±1-V Input |
| AMC3330-Q1 | Reinforced Isolated Amplifier | Voltage Sensing, ±1-V Input, Automotive |
| AMC3306M25 | Reinforced Isolated Modulator | Current Sensing, ±250-mV Input |
| AMC3306M05 | Reinforced Isolated Modulator | Current Sensing, ±50-mV Input |
| AMC3336 | Reinforced Isolated Modulator | Voltage Sensing, ±1-V Input |
| AMC3336-Q1 | Reinforced Isolated Modulator | Voltage Sensing, ±1-V Input, Automotive |