SLYY234 December   2024 AMC0106M05 , AMC0106M25 , AMC0136 , AMC0311D , AMC0311S , AMC0386 , AMC0386-Q1 , AMC1100 , AMC1106M05 , AMC1200 , AMC1200-Q1 , AMC1202 , AMC1203 , AMC1204 , AMC1211-Q1 , AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1302-Q1 , AMC1303M2510 , AMC1304L25 , AMC1304M25 , AMC1305M25 , AMC1305M25-Q1 , AMC1306M05 , AMC1306M25 , AMC1311 , AMC1311-Q1 , AMC131M03 , AMC1336 , AMC1336-Q1 , AMC1350 , AMC1350-Q1 , AMC23C12 , AMC3301 , AMC3330 , AMC3330-Q1

 

  1.   1
  2.   Introduction
  3.   Introduction to Isolated Signal Chain
    1.     Comparing Isolated Amplifiers and Isolated Modulators
      1.      Abstract
      2.      Introduction to Isolated Amplifiers
      3.      Introduction to Isolated Modulators
      4.      Performance Comparison Between Isolated Amplifiers and Isolated Modulators
      5.      Isolated Modulators in Traction Inverters
      6.      Isolated Amplifier and Modulator Recommendations
      7.      Conclusion
    2.     TI’s First Isolated Amplifiers With Ultra-Wide Creepage and Clearance
      1.      Application Brief
  4.   Selection Trees
  5.   Current Sensing
    1.     Shunt Resistor Selection for Isolated Data Converters
      1.      17
    2.     Design considerations for isolated current sensing
      1.      19
      2.      Conclusion
      3.      References
      4.      Related Websites
    3.     Isolated Current-Sensing Circuit With ±50-mV Input and Single-Ended Output
      1.      24
    4.     Isolated Current-Sensing Circuit With ±50-mV Input and Differential Output
      1.      26
    5.     Isolated Current-Sensing Circuit With ±250-mV Input Range and Single-Ended Output Voltage
      1.      Design Goals
      2.      Design Description
      3.      Design Notes
      4.      Design Steps
      5.      Design Simulations
      6.      DC Simulation Results
      7.      Closed-Loop AC Simulation Results
      8.      Transient Simulation Results
      9.      Design References
      10.      Design Featured Isolated Amplifier
      11.      Design Alternate Isolated Amplifier
    6.     Isolated current-measurement circuit with ±250-mV input and differential output
      1.      Design Goals
      2.      Design Description
      3.      Design Notes
      4.      Design Steps
      5.      Design Simulations
      6.      DC Simulation Results
      7.      Closed Loop AC Simulation Results
      8.      Transient Simulation Results
      9.      Design References
      10.      Design Featured Op Amp
      11.      Design Alternate Op Amp
    7.     Isolated Overcurrent Protection Circuit
      1.      52
    8.     Interfacing a Differential-Output (Isolated) Amp to a Single-Ended Input ADC
      1.      54
    9.     Utilizing AMC3311 to Power AMC23C11 for Isolated Sensing and Fault Detection
      1.      Application Brief
    10.     Isolated Current-Sensing Circuit With Front-End Gain Stage
      1.      58
    11.     Accuracy Comparison of Isolated Shunt and Closed-Loop Current Sensing
      1.      60
  6.   Voltage Sensing
    1.     Maximizing Power Conversion and Motor Control Efficiency With Isolated Voltage Sensing
      1.      63
      2.      Solutions for high-voltage sensing
      3.      Integrated resistor devices
      4.      Single-ended output devices
      5.      Integrated isolated voltage-sensing use cases
      6.      Conclusion
      7.      Additional resources
    2.     Increased Accuracy and Performance with Integrated High Voltage Resistor Isolated Amplifiers and Modulators
      1.      Abstract
      2.      Introduction
      3.      High Voltage Resistor Isolated Amplifiers and Modulators Advantages
        1.       Space Savings
        2.       Improved Temperature and Lifetime Drift of Integrated HV Resistors
        3.       Accuracy Results
        4.       Fully Integrated Resistors vs. Additional External Resistor Example
        5.       Device Selection Tree and AC/DC Common Use Cases
      4.      Summary
      5.      References
    3.     Isolated Amplifiers With Differential, Single-Ended Fixed Gain and Ratiometric Outputs for Voltage Sensing Applications
      1.      Abstract
      2.      Introduction
      3.      Overview of Differential, Single-Ended Fixed Gain and Ratiometric Outputs
        1.       Isolated Amplifiers with Differential Output
        2.       Isolated Amplifiers With Single-Ended, Fixed-Gain Output
        3.       Isolated Amplifiers With Single-Ended, Ratiometric Output
      4.      Application Examples
        1.       Product Selection Tree
      5.      Summary
      6.      References
    4.     Isolated Voltage-Measurement Circuit With ±250-mV Input and Differential Output
      1.      93
    5.     Split-Tap Connection for Line-to-Line Isolated Voltage Measurement Using AMC3330
      1.      95
    6.     ±12V Voltage Sensing Circuit With an Isolated Amplifier and Pseudo-Differential Input SAR ADC
      1.      97
    7.     ±12-V voltage sensing circuit with an isolated amplifier and differential input SAR ADC
      1.      99
    8.     Isolated Undervoltage and Overvoltage Detection Circuit
      1.      101
    9.     Isolated Zero-Cross Detection Circuit
      1.      103
    10.     ±480V Isolated Voltage-Sensing Circuit With Differential Output
      1.      105
  7.   EMI Performance
    1.     Best in Class Radiated Emissions EMI Performance with Isolated Amplifiers
      1.      Best in Class Radiated Emissions EMI Performance with Isolated Amplifiers
      2.      Introduction
      3.      Current Generation of Texas Instruments Isolated Amplifiers Radiated Emissions Performance
      4.      Previous Generations of Texas Instruments Isolated Amplifiers Radiated Emissions Performance
      5.      Conclusion
      6.      References
    2.     Best Practices to Attenuate AMC3301 Family Radiated Emissions EMI
      1.      Abstract
      2.      Introduction
      3.      Effects of Input Connections on AMC3301 Family Radiated Emissions
      4.      Attenuating AMC3301 Family Radiated Emissions
        1.       Ferrite Beads and Common Mode Chokes
        2.       PCB Schematics and Layout Best Practices for AMC3301 Family
      5.      Using Multiple AMC3301 Devices
        1.       Device Orientation
        2.       PCB Layout Best Practices for Multiple AMC3301
      6.      Conclusion
      7.      AMC3301 Family Table
  8.   End Equipment
    1.     Comparing Shunt- and Hall-Based Isolated Current-Sensing Solutions in HEV/EV
      1.      128
    2.     Design Considerations for Current Sensing in DC EV Charging Applications
      1.      Abstract
      2.      Introduction
        1.       DC Charging Station for Electric Vehicles
        2.       Current-Sensing Technology Selection and Equivalent Model
          1.        Sensing of the Current With Shunt-Based Solution
          2.        Equivalent Model of the Sensing Technology
      3.      Current Sensing in AC/DC Converters
        1.       Basic Hardware and Control Description of AC/DC
          1.        AC Current Control Loops
          2.        DC Voltage Control Loop
        2.       Point A and B – AC/DC AC Phase-Current Sensing
          1.        Impact of Bandwidth
            1.         Steady State Analysis: Fundamental and Zero Crossing Currents
            2.         Transient Analysis: Step Power and Voltage Sag Response
          2.        Impact of Latency
            1.         Fault Analysis: Grid Short-Circuit
          3.        Impact of Gain Error
            1.         Power Disturbance in AC/DC Caused by Gain Error
            2.         AC/DC Response to Power Disturbance Caused by Gain Error
          4.        Impact of Offset
        3.       Point C and D – AC/DC DC Link Current Sensing
          1.        Impact of Bandwidth on Feedforward Performance
          2.        Impact of Latency on Power Switch Protection
          3.        Impact of Gain Error on Power Measurement
            1.         Transient Analysis: Feedforward in Point D
          4.        Impact of Offset
        4.       Summary of Positives and Negatives at Point A, B, C1/2 and D1/2 and Product Suggestions
      4.      Current Sensing in DC/DC Converters
        1.       Basic Operation Principle of Isolated DC/DC Converter With Phase-Shift Control
        2.       Point E, F - DC/DC Current Sensing
          1.        Impact of Bandwidth
          2.        Impact of Gain Error
          3.        Impact of Offset Error
        3.       Point G - DC/DC Tank Current Sensing
        4.       Summary of Sensing Points E, F, and G and Product Suggestions
      5.      Conclusion
      6.      References
    3.     Using isolated comparators for fault detection in electric motor drives
      1.      Introduction
      2.      Introduction to electric motor drives
      3.      Understanding fault events in electric motor drives
      4.      Achieving reliable detection and protection in electric motor drives
      5.      Use case No. 1: Bidirectional in-phase overcurrent detection
      6.      Use case No. 2: DC+ overcurrent detection
      7.      Use case No. 3: DC– overcurrent or short-circuit detection
      8.      Use case No. 4: DC-link (DC+ to DC–) overvoltage and undervoltage detection
      9.      Use case No. 5: IGBT module overtemperature detection
    4.     Discrete DESAT for Opto-Compatible Isolated Gate Driver UCC23513 in Motor Drives
      1.      Abstract
      2.      Introduction
      3.      System Challenge on Isolated Gate Drivers With Integrated DESAT
      4.      System Approach With UCC23513 and AMC23C11
        1.       System Overview and Key Specification
        2.       Schematic Design
          1.        Circuit Schematic
          2.        Configure VCE(DESAT) Threshold and DESAT Bias Current
          3.        DESAT Blanking Time
          4.        DESAT Deglitch Filter
        3.       Reference PCB Layout
      5.      Simulation and Test Results
        1.       Simulation Circuit and Results
          1.        Simulation Circuit
          2.        Simulation Results
        2.       Test Results With 3-Phase IGBT Inverter
          1.        Brake IGBT Test
          2.        Test Results on a 3-Phase Inverter With Phase to Phase Short
      6.      Summary
      7.      References
    5.     Isolated voltage sensing in AC motor drives
      1.      Introduction
      2.      Conclusion
      3.      References
    6.     Achieving High-Performance Isolated Current and Voltage Sensing in Server PSUs
      1.      Application Brief
  9.   Additional Reference Designs/Circuits
    1.     Designing a Bootstrap Charge-Pump Power Supply for an Isolated Amplifier
      1.      Abstract
      2.      Introduction
      3.      Bootstrap Power Supply Design
        1.       Selection of Charge Pump Capacitor
        2.       Simulation in TINA-TI
        3.       Hardware Test with AMC1311-Q1
      4.      Summary
      5.      Reference
    2.     Clock Edge Delay Compensation With Isolated Modulators Digital Interface to MCUs
      1.      Abstract
      2.      Introduction
      3.      Design Challenge With Digital Interface Timing Specifications
      4.      Design Approach With Clock Edge Delay Compensation
        1.       Clock Signal Compensation With Software Configurable Phase Delay
        2.       Clock Signal Compensation With Hardware Configurable Phase Delay
        3.       Clock Signal Compensation by Clock Return
        4.       Clock Signal Compensation by Clock Inversion at the MCU
      5.      Test and Validation
        1.       Test Equipment and Software
        2.       Testing of Clock Signal Compensation With Software Configurable Phase Delay
          1.        Test Setup
          2.        Test Measurement Results
        3.       Testing of Clock Signal Compensation by Clock Inversion at MCU
          1.        Test Setup
          2.        Test Measurement Results
            1.         Test Result – No Clock Inversion of Clock Input at GPIO123
            2.         Test Result – Clock Inversion of Clock Input at GPIO123
        4.       Digital Interface Timing Validation by Calculation Tool
          1.        Digital Interface With No Compensation Method
          2.        Commonly Used Method - Reduction of the Clock Frequency
          3.        Clock Edge Compensation With Software Configurable Phase Delay
      6.      Conclusion
      7.      References
    3.     Utilizing AMC3311 to Power AMC23C11 for Isolated Sensing and Fault Detection
      1.      Application Brief

Introduction

Automotive and industrial end equipment such as motor drives, string inverters and onboard chargers operate at high voltages that are not safe for direct interaction with humans. Isolated voltage measurements help optimize operation and ensure the safety of humans by protecting them from the high-voltage circuit performing a function.

Designed for high performance, isolated amplifiers transfer voltage-measurement data across an isolation barrier. The criteria for determining isolated amplifier selection includes isolation specifications, the input voltage range, accuracy requirements, and how you plan to power the high-voltage side – something that the measurement’s location in the application will often influence.

This paper gives guidance on selecting the right isolated amplifier by evaluating three common voltage measurements in an AC motor-drive end equipment.

The first criterion is the required isolation specification; [1] covers the relevant isolation definitions. Texas Instruments (TI) isolated amplifiers and modulators are usually rated and certified at basic or reinforced isolation levels against device-level standards such as Deutsches Institut für Normung e.V. (DIN), Verband der Elektrotechnik Elektronik Informationstechnik e.V. (VDE) 0884-17, DIN European Norm (EN) International Electrotechnical Commission (IEC) 60747-17, and Underwriters Laboratories (UL) 1577. For additional information, see the device-specific data sheet and [2].

The selection of input voltage range, accuracy requirement and your high-voltage-side power method of choice depend on the location of the voltage node measured in the application. Figure 130 is a simplified block diagram of an AC motor drive with the three common locations for voltage measurements: the AC mains on the left, the DC link in the middle and the motor phase on the right. Isolated amplifiers are excellent devices for these measurements because of their high accuracy and ease of use.

 An AC motor-drive
                    application. Figure 130 An AC motor-drive application.

Shown on the left side of Figure 130, the AC mains input is often connected as a three-phase center-earthed power system with voltages that are 120VRMS/208 VRMS in the U.S. and 230 VRMS/400 VRMS in Europe. The required accuracy for this voltage measurement is typically low and not always needed. If you will be measuring the AC mains, consider devices with a bipolar high-impedance input such as TI’s AMC1350 or AMC3330. When making three-phase AC voltage measurements with respect to the neutral voltage, you can use a single isolated power supply for all three isolated amplifiers performing the measurement. When making three-phase AC voltage measurements phase-to-phase, consider using a device with an integrated C/DC converter to simply the design. Figure 131 shows the corresponding AMC3330 circuit diagram.

 The AMC3330 isolated amplifier
                    with an internal DC/DC converter. Figure 131 The AMC3330 isolated amplifier with an internal DC/DC converter.

Calculating the pulse-width modulation (PWM) duty cycle in a motor drive typically requires measurement of the DC link voltage shown in the middle of Figure 130 with an accuracy of 1% or better.

During braking operation, the DC link voltage increases and needs to be actively limited to protect the power stage by switching on a regenerative brake, for example. A low-latency measurement provides a faster reaction time to overvoltage events and enables the system to operate closer to the limits of its hardware, enabling tighter design margins and lower system costs. The DC link capacitance is usually several 100 µF, and determining whether the DC link capacitor has been properly discharged to a safe level before servicing the equipment requires accurate measurements at low voltages (<100 V). Furthermore, high-resolution AC ripple measurements allow for a phase-detection loss of the connected AC mains, potentially eliminating the need for a separate grid-side phase measurement. The frequency of the ripple voltage is either 360 Hz for a 60-Hz three phase mains voltage or 300 Hz for 50-Hz three-phase mains voltage, as there are six half waves being rectified. At a low load (when the motor is not spinning), the magnitude of the ripple voltage can be very low; thus, you may prefer a modulator for the highest resolution measurements. For more information on isolated amplifiers vs. isolated modulators, see [3]. Isolated amplifiers with unipolar input ranges such as TI’s AMC1351 (with a 0- to 5-V input range) or the AMC1311 (with a 0- to 2-V input range) are specifically designed for DC link voltage measurements. They require a local power supply referenced to DC- to power the high-voltage side such as the isolated transformer circuit shown in Figure 132. An alternative approach is to use a device such as the AMC3330 with an integrated DC/DC converter.

 The AMC1311 isolated amplifier
                    with a discrete isolated transformer circuit. Figure 132 The AMC1311 isolated amplifier with a discrete isolated transformer circuit.

Measuring the actual phase voltage rather than estimating the phase voltage based on the DC-link measurement and PWM duty cycle further improves the performance of sensorless AC motor drives. The direct measurement of the phase voltage gives a more precise result because it includes all losses in the system and the effect of PWM dead-time distortions. One method is to measure all three phases in respect to the DC– rail, with three unipolar-input isolated amplifiers and a single isolated power supply (as shown in Figure 132) to power the high side for all three isolated amplifiers.

An alternative method that saves on hardware cost is to measure only two phase-to-phase voltages and calculate the third. This method requires only two isolated amplifiers with a bipolar input range and minimal additional effort on the firmware side. The two measurements are made with respect to one of the phase voltages, which requires powering the isolated amplifiers from the floating high-side gate-driver supply of the top insulated gate bipolar transistor (IGBT), as shown in Figure 133. Devices with internal DC/DC converters such as the AMC3330 greatly simplify the circuit, enabling additional space savings and higher system efficiency.

 The AMC1350 isolated amplifier
                    with a floating power supply. Figure 133 The AMC1350 isolated amplifier with a floating power supply.

For each of these voltage measurements, a resistor divider must scale down the high-voltage node to match the input range of the isolated amplifier [4]. There are three common challenges when designing a resistor-divider circuit:

  • The input bias current from the isolated amplifier that flows through the sensing resistor, creating an offset error.
  • The sensing resistor is in parallel with the isolated amplifier’s input impedance, reducing the effective sensing resistance and creating a gain error. Additionally, the input impedance of the isolated amplifier can vary ±20% from device to device because of process variations and will appear as a gain error if unaccounted for.
  • Temperature drift in both the resistor divider and input impedance of the isolated amplifier.

Selecting a device with high input impedance and negligible input bias current from TI’s line of isolated voltage sensing amplifiers significantly reduces the required effort to overcome these challenges; however, it is possible to design a high-accuracy voltage measurement circuit using a low-input-impedance isolated amplifier with input bias current [5].

Isolated amplifiers with a wider input range provide lower sensitivity to input noise and allow higher accuracy at low input levels. However, higher input voltage devices often have lower input impedance, as shown in Table 1, and require gain calibration to achieve highest level of accuracy. A high-impedance-input device provides higher uncalibrated accuracy and reduces design effort. For more information when comparing data-sheet accuracy and the typical and maximum error calculations of TI isolated amplifiers, see [6].

Table 18 Voltage sensing isolated amplifiers from Texas Instruments.
Device Input Voltage Range Input Impedance Integrated DC/DC Automotive Available
AMC1211A-Q1 0 V to 2 V 1 GΩ No Yes
AMC1311/B 0 V to 2 V 1 GΩ No Yes
AMC1411 0 V to 2 V 1 GΩ No Yes
AMC1351 0 V to 5 V 1.25 MΩ No Yes
AMC3330 ±1 V 1 GΩ Yes Yes
AMC1350 ±5 V 1.25 MΩ No Yes
ISO224A/B ±12 V 1.25 MΩ No No