SLYY234 December 2024 AMC0106M05 , AMC0106M25 , AMC0136 , AMC0311D , AMC0311S , AMC0386 , AMC0386-Q1 , AMC1100 , AMC1106M05 , AMC1200 , AMC1200-Q1 , AMC1202 , AMC1203 , AMC1204 , AMC1211-Q1 , AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1302-Q1 , AMC1303M2510 , AMC1304L25 , AMC1304M25 , AMC1305M25 , AMC1305M25-Q1 , AMC1306M05 , AMC1306M25 , AMC1311 , AMC1311-Q1 , AMC131M03 , AMC1336 , AMC1336-Q1 , AMC1350 , AMC1350-Q1 , AMC23C12 , AMC3301 , AMC3330 , AMC3330-Q1
To supply or drain the power from the vehicle battery to the grid, multiple conversion stages are necessary between the AC and the DC rails, as Figure 74 shows.
Figure 74 Current Sensing Points of an EV Charging SystemAC/DC converters are responsible to convert AC into DC power by keeping under control the current Total Harmonic Distortion (THD) on the Point of Common Coupling (PCC) together with the DC voltage. At the same time, isolated DC/DC converters are mainly used for galvanic isolation between the grid and the car and to achieve Constant Current (CC) and Constant Voltage (CV) charging functionalities.
Figure 74 depicts typical current sensor locations of an EV charging system.
In this application note, a study based on simulation results was conducted with the aim to define the minimal specifications required by the current sensors when used in DC charging applications for EVs. Optimal values of bandwidth, gain error, offset, and latency were derived for an 11-kW system presenting the system specifications listed in Table 11. Two different isolated DC/DC topologies are considered in this document: DAB (Dual Active Bridge) with phase-shift control and DAB with CLLLC resonant converter.
Section 7.2.2 discusses design considerations for AC/DC input current sensing Point A and B respectively with DC link current measurements in C and D. Section 7.2.3 details the requirements for the current sensing points in the DC/DC stage (G, F, E) in how proprieties as bandwidth, gain and offset errors impact the performance of the DC/DC stage.
| Condition | Description |
|---|---|
| Power ratings and power flow | 11-kW bidirectional operation to support V2G/V2H |
| AC ratings | 400 VAC (3-phase each 230 VAC) 16 ARMS (each phase) |
| Total harmonic distortion of AC current | 3.6% at PCC at full load |
| DC Ratings | VDCBUS 800 V nominal ( from 650 V to 800 V) IDCBUS 14 A ( from 14 A to 17 A) VBAT 400 V (from 250 V to 450 V) IOUT 27.5 A ( from 24 A to 44 A) |
| Switching frequency of AC/DC | 70 kHz (dead-time = 250 ns) |
| Switching frequency of DC/DC | 100 kHz for phase-shifted DAB 500 kHz nominal for resonant CLLLC DAB |
| Accuracy required by the power controlled in the DC side | VDCBUS ±1% VBAT ±1% IBAT ±1% |
| Implemented AC/DC bandwidths of the current and voltage loops | 3-kHz grid current loops (id, iq) 400-Hz DC bus voltage loop |
| Implemented bandwidths of the voltage measurements: grid and DC link | 100 kHz |