SLYY234 December 2024 AMC0106M05 , AMC0106M25 , AMC0136 , AMC0311D , AMC0311S , AMC0386 , AMC0386-Q1 , AMC1100 , AMC1106M05 , AMC1200 , AMC1200-Q1 , AMC1202 , AMC1203 , AMC1204 , AMC1211-Q1 , AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1302-Q1 , AMC1303M2510 , AMC1304L25 , AMC1304M25 , AMC1305M25 , AMC1305M25-Q1 , AMC1306M05 , AMC1306M25 , AMC1311 , AMC1311-Q1 , AMC131M03 , AMC1336 , AMC1336-Q1 , AMC1350 , AMC1350-Q1 , AMC23C12 , AMC3301 , AMC3330 , AMC3330-Q1
Select an amplifier with at least 1000-V working voltage across the isolation barrier.
Select input filter components to minimize voltage drop from internal bias currents and maintain a –3-dB cutoff frequency of approximately 1MHz.
For highest accuracy, use a precision shunt resistor with low temperature coefficient.
Select the current shunt for expected peak input current levels.
Shunt resistor power should be three to eight times larger than the expected continuous power rating of the system.