SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
The EMIF memory controller can be placed into a self-refresh state in order to place the attached SDRAM devices into self-refresh mode, which consumes less power for most SDRAM devices. In this state, the attached SDRAM device uses an internal clock to perform its own auto refresh cycles. This maintains the validity of the data in the SDRAM without the need for any external commands. Refer to Section 14.2.5.7 for more details on placing the EMIF into the self-refresh state.