SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
The counter block is a complex functional submodule that can be configured either as a counter, an adder, or a shifter. Apart from the normal operational control, this block has a dedicated EVENT input, which can trigger an addition, subtraction or shift operation, or load data into the counter register. The inputs to the counter submodule are shown in Figure 11-11.
Figure 11-11 Counter Block