SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
The primary advantage of DC functionality is when used in conjunction with device control functions. The precisely timed pulse/edge nature of the SYNC allows the ESC to synchronize the internal resources like PWMs, ECAPs (for capture as well as PWM) with remote system components. The following are the connections which are available for applications to program for allowing this synchronization.