SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
| Bit Field Name | Base Address | Frame Applicable | CPU1 | CPU2 | CPU3 | RTDMA1 | RTDMA2 | HSM-M4 | Pipeline Protected | |
|---|---|---|---|---|---|---|---|---|---|---|
| Structure | DriverLib Name | |||||||||
| HRCAP_REGS | HRCAP5_BASE | 0x7010_4040 | YES | YES | YES | YES | YES | YES | - | YES |
| HRCAP_REGS | HRCAP6_BASE | 0x7010_5040 | YES | YES | YES | YES | YES | YES | - | YES |