SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
This EMIF memory controller is compliant with the JESD21-C SDR SDRAM memories utilizing a 32-bit/16-bit data bus. The purpose of this EMIF is to provide a means for the CPU to connect to a variety of external devices including:
A common use for the EMIF is to interface with both a Flash device and an SDRAM device simultaneously. Section 14.4 contains an example of operating the EMIF in this configuration.