SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
EPG interrupt can be generated on “BIT_LENGTH" shifts or rotates, or “BIT_LENGTH/2” shifts or rotates. Interrupts can be generated in any of the signal generator modes.
The GINTSTS, GINTEN, GINTCLR, and GINTFRC registers are used to configure the EPG interrupt, as shown in Figure 21-7.
Figure 21-7 EPG Interrupt