SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
The SPI module is capable of reaching full-duplex communication speeds up to SYSCLK/4. For the maximum rated speed, refer to the device data sheet.
To achieve the maximum full-duplex speeds, the following restrictions are placed on the design:
When configuring the GPIOs to support high-speed mode, refer to Section 41.2.2.1 for more information.