SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
| Structure | DriverLib Name | Base Address | Frame Applicable | CPU1 | CPU2 | CPU3 | RTDMA1 | RTDMA2 | HSM | Pipeline Protected |
|---|---|---|---|---|---|---|---|---|---|---|
| INPUT_XBAR_REGS1 | INPUTXBAR_BASE | 0x301E_8000 | - | YES | YES | YES | - | - | YES | YES |
| EPWM_XBAR_REGS1 | EPWMXBAR_BASE | 0x301E_9000 | - | YES | YES | YES | - | - | YES | YES |
| CLB_XBAR_REGS1 | CLBXBAR_BASE | 0x301E_A000 | - | YES | YES | YES | - | - | YES | YES |
| OUTPUTXBAR_REGS1 | OUTPUTXBAR_BASE | 0x301E_B000 | - | YES | YES | YES | - | - | YES | YES |
| MDL_XBAR_REGS1 | MDLXBAR_BASE | 0x301E_C000 | - | YES | YES | YES | - | - | YES | YES |
| ICL_XBAR_REGS1 | ICLXBAR_BASE | 0x301E_D000 | - | YES | YES | YES | - | - | YES | YES |
| OUTPUTXBAR_FLAG_REGS | OUTPUTXBAR1_FLAGS_BASE | 0x600C_0000 | YES | YES | YES | YES | YES | YES | - | YES |
| OUTPUTXBAR_FLAG_REGS | OUTPUTXBAR2_FLAGS_BASE | 0x600C_1000 | YES | YES | YES | YES | YES | YES | - | YES |
| OUTPUTXBAR_FLAG_REGS | OUTPUTXBAR3_FLAGS_BASE | 0x600C_2000 | YES | YES | YES | YES | YES | YES | - | YES |
| OUTPUTXBAR_FLAG_REGS | OUTPUTXBAR4_FLAGS_BASE | 0x600C_3000 | YES | YES | YES | YES | YES | YES | - | YES |
| OUTPUTXBAR_FLAG_REGS | OUTPUTXBAR5_FLAGS_BASE | 0x600C_4000 | YES | YES | YES | YES | YES | YES | - | YES |
| OUTPUTXBAR_FLAG_REGS | OUTPUTXBAR6_FLAGS_BASE | 0x600C_5000 | YES | YES | YES | YES | YES | YES | - | YES |
| OUTPUTXBAR_FLAG_REGS | OUTPUTXBAR7_FLAGS_BASE | 0x600C_6000 | YES | YES | YES | YES | YES | YES | - | YES |
| OUTPUTXBAR_FLAG_REGS | OUTPUTXBAR8_FLAGS_BASE | 0x600C_7000 | YES | YES | YES | YES | YES | YES | - | YES |
| OUTPUTXBAR_FLAG_REGS | OUTPUTXBAR9_FLAGS_BASE | 0x600C_8000 | YES | YES | YES | YES | YES | YES | - | YES |
| OUTPUTXBAR_FLAG_REGS | OUTPUTXBAR10_FLAGS_BASE | 0x600C_9000 | YES | YES | YES | YES | YES | YES | - | YES |
| OUTPUTXBAR_FLAG_REGS | OUTPUTXBAR11_FLAGS_BASE | 0x600C_A000 | YES | YES | YES | YES | YES | YES | - | YES |
| OUTPUTXBAR_FLAG_REGS | OUTPUTXBAR12_FLAGS_BASE | 0x600C_B000 | YES | YES | YES | YES | YES | YES | - | YES |
| OUTPUTXBAR_FLAG_REGS | OUTPUTXBAR13_FLAGS_BASE | 0x600C_C000 | YES | YES | YES | YES | YES | YES | - | YES |
| OUTPUTXBAR_FLAG_REGS | OUTPUTXBAR14_FLAGS_BASE | 0x600C_D000 | YES | YES | YES | YES | YES | YES | - | YES |
| OUTPUTXBAR_FLAG_REGS | OUTPUTXBAR15_FLAGS_BASE | 0x600C_E000 | YES | YES | YES | YES | YES | YES | - | YES |
| OUTPUTXBAR_FLAG_REGS | OUTPUTXBAR16_FLAGS_BASE | 0x600C_F000 | YES | YES | YES | YES | YES | YES | - | YES |
| XBAR_REGS | XBAR_BASE | 0x600E_0000 | YES | YES | YES | YES | YES | YES | - | YES |