SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
Table 4-19 details memory usage in RAM that is reserved for boot ROM to use. These memory sections can be reserved in the user application.
| Memory | Description | Origin Address | Length |
|---|---|---|---|
| M0 RAM | Link0 Stack | 0x2000_0000 | 0x800 |
| M0 RAM | Boot ROM Status | 0x2000_0800 | 0x170 |
| M0 RAM | Link0 Data Sections | 0x2000_0970 | 0x5C0 |
| M0 RAM | Non Critical TRIM's | 0x2000_0F30 | 0xCF |