SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
The UART has two 16-deep 8-bit wide FIFOs; one for transmit and one for receive. Both FIFOs are accessed by way of the UART Data (UARTDR) register. Read operations of the UARTDR register return a 12-bit value consisting of eight data bits and four error flags while write operations place 8-bit data in the transmit FIFO.
Out of reset, both FIFOs are disabled and act as 1 byte-deep holding registers. The FIFOs are enabled by setting the FEN bit in the UARTLCRH register.
FIFO status can be monitored through the UART Flag (UARTFR) register and the UART Receive Status (UARTRSR) register. Hardware monitors empty, full, and overrun conditions. The UARTFR register contains empty and full flags (TXFE, TXFF, RXFE, and RXFF bits), and the UARTRSR register shows overrun status with the OE bit. If the FIFOs are disabled, the empty and full flags are set according to the status of the 1 byte-deep holding registers.
The trigger points, at which the FIFOs generate interrupts, is controlled by way of the UART Interrupt FIFO Level Select (UARTIFLS) register. Both FIFOs can be individually configured to trigger interrupts at different levels. Available configurations include ⅛, ¼, ½, ¾, and ⅞ in the TXIFSEL and RXIFSEL fields of the UARTIFLS register.
For example, if the ¼ option is selected for the receive FIFO, the UART generates a receive interrupt after four data bytes are received. If the ¼ option is selected for the transmit FIFO, the UART generates a transmit interrupt after four data bytes can be transmitted, meaning there are at least four empty spaces in the transmit FIFO. Out of reset, both FIFOs are configured to trigger an interrupt at the ½ mark.