SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
In internal reference mode, the device drives a voltage out onto the VREFHI pin. The VREFHI and VREFLO pins then set the ADC conversion range.
The internal reference voltage can be configured to be either 2.5V or 1.65V. When the 1.65V internal reference voltage is selected, the ADC input signal is internally divided by 2 before conversion, which effectively makes the ADC conversion range from VREFLO to 3.3V.
The 1.65V internal reference mode is not supported when the ADC is configured for 16-bit resolution.