SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
The Error Signaling Module (ESM) provides systematic consolidation of responses to error events throughout the device into one location. The Module can signal programmable priority interrupts to the processor to deal with an event and/or manipulate an I/O error pin to signal an external hardware that an error has occurred. Therefore, an external controller is able to reset the device or keep the system in a safe, known state.