SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
The operation of the FSITX module in FSI-SPI Compatibility mode is the same as if the module is in standard FSI mode. The application can utilize the frame timer, ping frames, external frame triggers, and so on. Refer to Section 36.3.2 for more information on each of these features.