SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
FILE: sent_ex1_single_sensor.c
This program will receive sensor data from a magnetic angle sensor using the SENT communication protocol. This data can be further utilized to convert and get the sensed information.
The sensor sends out a signal that is made up of a string of pulses with data encoded as falling to falling edge periods. It happens independently of any receiver module activity, which occurs without the receiver module sending a sync signal. The modulated signal with a constant amplitude voltage and an evaluation of the time interval between two falling edges (a single edge) is delivered in units of 4 bits (1 nibble), which can represent values ranging from 0 to 15.
This example configures SENT module to receive 6 Data-nibble per frame for fast channel.
External Connections
Watch Variables