SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
Each ESM CPU module in ESM Subsystem (ESM-SS) has a watchdog timer that triggers a reset if the CPU does not respond to an error within a user-specified amount of time. ESM CPU1 NMI watchdog reset (ESM CPU1.NMIWDRS) produces an XRS. ESM CPU2 NMI watchdog reset (CPU2.NMIWDRS) produces a CPU2.SYSRS and ESM CPU3 NMI watchdog reset (CPU3.NMIWDRS) produces a CPU3.SYSRS .
After an NMI watchdog reset, the NMIWDRSn bit in the RESC register is set.