SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
To do full failure analysis (including flash), a return to factory procedure is supported. This procedure is only allowed if CCFG is blank or CCFG.permissions.allowReturnToFactory == ALLOWED. If a specific permission field is forbidden in either SCFG or CCFG, that particular permission will be forbidden. Both SCFG and CCFG must be configured to allow the feature. Before changing to the RETEST life cycle, all of these steps have to take place: