SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
For a single-phase filter configuration (VPAC_MSC_CORE_CFG_j[0] FILTER_MODE = 0), software must ensure that FIRINC parameters (VPAC_MSC_CORE_FIRINC_j[30-16] VS and VPAC_MSC_CORE_FIRINC_j[14-0] HS) are programmed with one of the following values only:
VPAC_MSC_CORE_ACC_INIT_j[27-16] VS and VPAC_MSC_CORE_ACC_INIT_j[11-0] HS configuration values are ignored by the MSC hardware (internally set to 0x0) when VPAC_MSC_CORE_CFG_j[0] FILTER_MODE = 0. If any phase offsets are needed, the starting pixel/line locations of the frame and the filter coefficient values should be adjusted to implement the desired phase shift.