SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Table 6-132 give hints on handling configuration error interrupts.
| Memory | Error Generation Window | HWA-level Register Status Clearing Mechanism |
|---|---|---|
| RAWFE | ||
| PWL1_LUT, PWL2_LUT, PWL3_LUT | Config read access during active line OR write access during active frame. | Write ‘1’ to corresponding bit in RAWFE_INT_STAT register. |
| WDR_LUT | ||
| H3A_LUT | ||
| H3A_ACCM | Config read/write access during active frame at H3A boundary. | |
| H3A_LINE | ||
| DPC_LUT | Config read/write access during active frame. | |
| DPC_LINE | Config read access during active line OR write access during active frame. | |
| LSC Table | Config read/write access during active frame. Active frame in lsc case is VS at pwl to VE at lsc input delayed by 1 cycle. | |
| NSF4V | ||
| NSF4V_LINE | Config read/write access when datapath is accessing the corresponding memory on the same cycle. | No register status in NSF4V. |
| GLBCE | ||
| GLBCE non-shadowed registers | Config write access during active frame. Active frame window is from VS_IN to Filter done. | Write ‘1’ to GLBCE_INT_STAT[0] MMR_CFG_ERR register bit. |
| GLBCE_STAT | Config read/write access during active frame. Active frame window is from VS_IN to Filter done. | Write ‘1’ into GLBCE_INT_STAT[1] STATMEM_CFG_ERR register bit. |
| GLBCE_LINE | Not mapped to config. | N/A |
| CFA | ||
| CFA FIR Filter registers | Config write access during active frame. | Write ‘1’ to CFA_INT_STATUS[2] CFA_MMR_ERR register bit. |
| CFA_LUT | Config read/write access during active frame. | Write ‘1’ into CFA_INT_STATUS[0] LUT_CFG_ERR register bit. |
| CFA_LINE | Config read/write access during active frame. | Write ‘1’ to CFA_INT_STATUS[1] CFA_PIX_ERR register bit. |
| FCC | ||
| LUT_CONTRAST | Config access (read/write) occurs during active line when the LUT is enabled. | Write ‘1’ to corresponding bit in FCC_FLEXCC_INT_STATUS register. |
| HISTOGRAM | Config access has occurred to the first location but not to the last location till the start of next frame implying that full histogram was not read. | |
| LUT_COLOR | Config access (read/write) occurs during active line when the LUT is enabled. | |
| CC_LINE | No error generation logic. | N/A |
| EE | ||
| EE_LINE | Config accesses during active frame. | Write ‘1’ to EE_INT_STATUS[1] EE_PIX_ERR register bit. |
| LUT | Config accesses during active frame. | Write ‘1’ to EE_INT_STATUS[0] EELUT_CFG_ERR register bit. |