SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Channels must be triggered in order for them to perform work. A local event input bus is provided on the PDMA and each bit in the input bus corresponds to the trigger for the channel with the same channel index as the bit index in the bus (bit 0 triggers channel 0, bit 1 triggers channel 1, etc.).
The PDMA provides a 2-bit counter per event input to accommodate startup latency in the channel.