SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
In the I2C boot mode, the ROM Code configures the MCU_I2C0 peripheral.
MCU_I2C0 can operate either in master mode or in slave mode. In the master mode, the boot master drives the I2C slave device where the image is stored. In the slave mode, the data transfer is driven by an external I2C master device. The master device is usually another SoC device or a FPGA.
A detailed summary of the I2C boot parameter table and the BOOTMODE pins definitions are listed in Section 4.4.4, I2C Boot Parameter Table and Section 4.3.9, I2C Boot Device Configuration.