SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The counter direction signal is hardwired for a down count and the position counter is used to measure the frequency of the EQEPA input. Setting of the XCR bit in the EQEP decoder and control register (EQEP_QDEC_QEP_CTL) enables clock generation to the position counter on both edges of a EQEPA input, thereby increasing the measurement resolution by 2× factor.