SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Figure 12-146 The Sequence for Suspend(1) Set MMCSD0_BLOCK_GAP_CONTROL[0] STOP_AT_BLK_GAP bit to 1 to stop the SD transaction.
(2) Wait for an Interrupt. If MMCSD0_NORMAL_INTR_STS[2] BLK_GAP_EVENT bit is set to 0 and MMCSD0_NORMAL_INTR_STS[1] XFER_COMPLETE bit is set to 1, go to step (8). If MMCSD0_NORMAL_INTR_STS[2] BLK_GAP_EVENT bit is set to 1, go to step (3).
(3) Set MMCSD0_NORMAL_INTR_STS[2] BLK_GAP_EVENT bit to 1 to clear this bit.
(4) Wait for the Transfer Complete Interrupt (MMCSD0_NORMAL_INTR_STS_ENA[1] XFER_COMPLETE).
(5) Issue the Suspend Command in accordance with Section 12.3.6.4.1.7.1, Transaction Control without Data Transfer Using DAT Line.
(6) Check the BS value of the response data. If BS is 0, go to step (7). If BS is 1, go to step (10).
(7) Save the register .
(8) Set MMCSD0_NORMAL_INTR_STS[1] XFER_COMPLETE bit to 1 to clear this bit.
(9) Set MMCSD0_BLOCK_GAP_CONTROL[0] STOP_AT_BLK_GAP bit to 0 to clear this bit.
(10) Check the BR value of the response data. If BR is 1, go to step (11). If BR is 0, go to step (13).
(11) Issues the command to cancel the previous suspend command in accordance with Section 12.3.6.4.1.7.1, Transaction Control without Data Transfer Using DAT Line.
(12) Check the BS value of the response data. If BS is 0, go to step (7). If BS is 1, go to step (13).
(13) Set MMCSD0_NORMAL_INTR_STS[1] XFER_COMPLETE bit to 1 to clear this bit.
(14) Set MMCSD0_BLOCK_GAP_CONTROL[1] CONTINUE bit to 1 to continue the transaction. At the same time, write 0 to MMCSD0_BLOCK_GAP_CONTROL[0] STOP_AT_BLK_GAP bit to clear this bit.
Figure 12-147 Suspend/Resume Condition