The CSI_RX_IF does not support the following features:
- MIPI CSI2 v2.0 scrambling
- MIPI CSI2 v2.0 optional no LP (low power state) between packets
- Cropping
- Pixel processing
- Virtualization
- YUV420-8 legacy not supported
- YUV420 interleave limitation. The entire frame must be sent.
- Full line buffer mode is not supported