SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
| Clocks | |
| Module Clock Input | Description |
| MCU_ADC_VBUS_CLK | MCU_ADC interface clock |
| MCU_ADC_SYS_CLK | MCU_ADC system clock |
| MCU_ADC_CLK | MCU_ADC clock. Output of multiplexer, see ADC Integration. Multiplexer control is provided via CTRLMMR_MCU_ADC_CLKSEL[1-0] CLK_SEL bit field. Default state is HFOSC_CLKOUT. |
| Resets | |
| Module Reset Input | Description |
| MCU_ADC_RST | MCU_ADC reset |
| Interrupt Requests | ||
| Module Interrupt Signal | Description | Type |
| MCU_ADC_GEN_LEVEL_0 | MCU_ADC interrupt request | Level |
| MCU_ADC_ECC_CORRECTED_ERR_LEVEL_0 | MCU_ADC ECC corrected error interrupt request | Level |
| MCU_ADC_ECC_UNCORRECTED_ERR_LEVEL_0 | MCU_ADC ECC uncorrected error interrupt request | Level |
| DMA Events | ||
| Module DMA Event | Description | Type |
| MCU_ADC_FIFO0 | MCU_ADC receive request line | Pulse |
| MCU_ADC_FIFO1 | MCU_ADC receive request line | Pulse |