SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
This section identifies the requirements of initializing the surrounding modules when the mailbox module is to be used for the first time after a device reset. This initialization of surrounding modules is based on the integration of the mailbox.
See Section 7.1.2, Mailbox Integration, for further information.
| Surrounding Modules | Comments |
|---|---|
| LPSC | The MAILBOX functional and interface clock must be enabled. |
| Interrupt Controllers | Processor's (user's) interrupt controller must be configured to enable the interrupt request generation. |