SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Table 5-45 lists the basic information of each of the three MCU PLLs.
| PLL name | Type | SSMOD Available | HSDIV Available | Input clock | Comments |
|---|---|---|---|---|---|
| MCU_PLL0 | PLLTS16FFCLAFRACF2 | Yes, see Table 5-44 for more information on SSMOD related bitfields/bits | HSDIV0 and HSDIV1 | WKUP_HFOSC0_CLKOUT | See (1), (2), and (3) |
| MCU_PLL1 | PLLTS16FFCLAFRACF2 | Yes, see Table 5-44 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, and HSDIV4 | WKUP_HFOSC0_CLKOUT | See (1), (2), and (3) |
| MCU_PLL2 | PLLTS16FFCLAFRACF2 | Yes, see Table 5-44 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, and HSDIV4 | WKUP_HFOSC0_CLKOUT | See (1), (2), and (3) |
Table 5-46 lists the basic information of each of the MAIN PLLs.
| PLL name | Type | SSMOD Available | HSDIV Available | Input clock | Comments |
|---|---|---|---|---|---|
| PLL0 | PLLTS16FFCLAFRACF2 | Yes, see Table 5-44 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, HSDIV4, HSDIV5, HSDIV6, HSDIV7, and HSDIV8 | MAIN_PLL0_REF_CLK | See (1), (2), and (3) |
| PLL1 | PLLTS16FFCLAFRACF2 | Yes, see Table 5-44 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, HSDIV5, HSDIV6, HSDIV7, and HSDIV8 | MAIN_PLL1_REF_CLK | See (1), (2), and (3) |
| PLL2 | PLLTS16FFCLAFRACF2 | Yes, see Table 5-44 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, HSDIV4, HSDIV5, HSDIV6, and HSDIV7 | MAIN_PLL2_REF_CLK | See (1), (2), and (3) |
| PLL3 | PLLTS16FFCLAFRACF2 | Yes, see Table 5-44 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, and HSDIV4 | MAIN_PLL3_REF_CLK | See (1), (2), and (3) |
| PLL4 | PLLTS16FFCLAFRACF2 | Yes, see Table 5-44 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, and HSDIV3 | MAIN_PLL4_REF_CLK | See (1), (2), and (3) |
| PLL5 | PLLTS16FFCLAFRACF2 | Yes, see Table 5-44 for more information on SSMOD related bitfields/bits | HSDIV0 and HSDIV1 | MAIN_PLL5_REF_CLK | See (1), (2), and (3) |
| PLL6 | PLLTS16FFCLAFRACF2 | Yes, see Table 5-44 for more information on SSMOD related bitfields/bits | HSDIV0 | MAIN_PLL6_REF_CLK | See (1), (2), and (3) |
| PLL7 | PLLTS16FFCLAFRACF2 | Yes, see Table 5-44 for more information on SSMOD related bitfields/bits | HSDIV0 | MAIN_PLL7_REF_CLK | See (1), (2), and (3) |
| PLL8 | PLLTS16FFCLAFRACF2 | Yes, see Table 5-44 for more information on SSMOD related bitfields/bits | HSDIV0 | MAIN_PLL8_REF_CLK | See (1), (2), and (3) |
| PLL12 | PLLTS16FFCLAFRACF2 | Yes, see Table 5-44 for more information on SSMOD related bitfields/bits | HSDIV0 | MAIN_PLL12_REF_CLK | See (4), (2), and (3) |
| PLL14 | PLLTS16FFCLAFRACF2 | Yes, see Table 5-44 for more information on SSMOD related bitfields/bits | HSDIV0 and HSDIV1 | MAIN_PLL14_REF_CLK | See (1), (2), and (3) |
| PLL16 | PLLTS16FFCLAFRACF2 | Yes, see Table 5-44 for more information on SSMOD related bitfields/bits | HSDIV0 and HSDIV1 | MAIN_PLL16_REF_CLK | See (1), (2), and (3) |
| PLL17 | PLLTS16FFCLAFRACF2 | Yes, see Table 5-44 for more information on SSMOD related bitfields/bits | HSDIV0 and HSDIV1 | MAIN_PLL17_REF_CLK | See (1), (2), and (3) |
| PLL19 | PLLTS16FFCLAFRACF2 | Yes, see Table 5-44 for more information on SSMOD related bitfields/bits | HSDIV0 | MAIN_PLL19_REF_CLK | See (1), (2), and (3) |
| PLL25 | PLLTS16FFCLAFRAC2 | Yes, see Table 5-44 for more information on SSMOD related bitfields/bits | HSDIV0 and HSDIV1 | MAIN_PLL25_REF_CLK | See (1), (2), and (3) |
| PLL26 | PLLTS16FFCLAFRACF | No | HSDIV0 | MAIN_PLL26_REF_CLK MAIN_PLL26 HSDIV0_CLK_OUT |
See (5), (2), and (3) |